IESNA:LM-63-2002
[TEST]P956819
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-835-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36645
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4014.5 4384.7 4787.4 5215.1 5585.3 5895.5 6130.6 6268.2 6290.7 6223.2
6153.1 6148.1 6190.6 6283.2 6500.8 7043.6 8391.8 10415.3 12218.7 13604.4
14669.9 15675.5 16583.4 17436.4 18009.1 17183.7 13909.6 9729.9 6728.4 4524.8
1908.5 605.3 287.6 125.1 40 0 0
4014.5 4392.2 4817.4 5230.2 5602.8 5913 6163.1 6300.7 6320.7 6260.7
6183.1 6180.6 6213.2 6308.2 6530.8 6956 8116.6 10090.1 12101.1 13536.9
14644.9 15760.5 16613.4 17448.9 18066.7 17533.9 14502.4 10355.3 7051.1 4692.4
2031 657.8 335.2 147.6 52.5 0 0
4014.5 4387.2 4799.9 5197.6 5552.8 5848 6075.6 6218.2 6233.2 6180.6
6123.1 6113.1 6148.1 6243.2 6455.8 6853.5 7796.5 9574.9 11575.9 13131.7
14282.2 15492.9 16640.9 17694 18584.4 18839.6 16798.5 13071.6 8819.5 5727.9
2651.3 1045.5 587.8 325.2 150.1 50 0
4014.5 4357.2 4739.9 5120.1 5440.3 5712.9 5930.5 6043.1 6080.6 6058.1
6015.6 6010.6 6040.6 6085.6 6210.7 6463.3 6893.5 7884 9574.9 11515.8
13241.7 14845 16480.9 18021.6 19494.9 20645.5 21423.4 21485.9 20140.2 15978.1
8979.6 3214.1 1290.7 690.4 317.7 72.5 0
4014.5 4307.2 4644.9 4992.5 5295.2 5552.8 5757.9 5895.5 5958 5973
5970.5 5985.5 6028.1 6068.1 6148.1 6330.7 6650.9 7133.6 8036.6 9562.4
11555.9 13684.4 15825.5 18054.2 19892.6 21628.5 23331.8 25235.3 26718.6 25628
20275.3 11168.2 4394.7 1966 830.4 85 0
4014.5 4279.7 4577.3 4877.5 5152.6 5405.2 5610.3 5770.4 5858 5920.5
5965.5 6038.1 6148.1 6235.7 6318.2 6448.3 6725.9 7171.1 7851.5 8684.4
9912.5 11520.8 13351.8 15317.8 17346.3 19594.9 22106.2 25055.2 29117.3 31531
28847.1 21683.5 11793.5 4207.1 1045.5 60 0
4014.5 4264.7 4557.3 4860 5127.6 5380.2 5597.8 5755.4 5850.5 5910.5
5973 6045.6 6150.6 6243.2 6340.7 6485.8 6755.9 7193.7 7879 8761.9
9940 11515.8 13304.3 15230.2 17298.8 19572.4 22138.7 25242.8 29112.3 31385.9
28454.4 21268.3 11736 4292.2 1033 67.5 0
4014.5 4214.6 4454.8 4717.4 4970 5215.1 5435.3 5620.4 5752.9 5855.5
5963 6093.1 6235.7 6355.7 6473.3 6640.9 6911 7328.7 7949 8794.5
9870 11185.7 12764 14582.4 16638.4 18952.1 21478.4 24207.3 27559 30120.3
26618.5 16623.4 7541.3 2566.3 610.3 52.5 0
4014.5 4182.1 4362.2 4569.8 4794.9 5022.5 5247.7 5445.3 5625.4 5782.9
5948 6105.6 6255.7 6388.2 6538.3 6755.9 7068.6 7551.3 8276.7 9267.2
10577.9 12141.2 13954.6 15935.6 17951.6 20072.7 22251.3 24565 26866.1 27641.5
24560 16460.9 7081.1 2123.6 855.4 237.6 0
4014.5 4124.6 4254.7 4404.7 4592.3 4797.4 4997.5 5205.1 5395.2 5587.8
5782.9 5960.5 6110.6 6270.7 6440.8 6643.4 6958.5 7463.8 8244.2 9382.3
10863 12571.4 14399.8 16253.2 18099.2 19952.6 21861.1 23689.5 24522.4 22934.1
18059.2 9059.6 2446.2 928 505.3 140.1 0
4014.5 4064.6 4129.6 4234.6 4374.7 4527.3 4709.9 4887.5 5080.1 5260.2
5470.3 5672.9 5873 6083.1 6300.7 6560.8 6918.5 7473.8 8309.2 9557.4
11195.7 13139.2 15015.1 16630.9 18029.2 19352.3 20427.9 20683 19382.3 15835.5
9880 3611.8 725.4 222.6 77.5 27.5 0
4014.5 4034.5 4062.1 4142.1 4257.2 4384.7 4537.3 4694.9 4865 5047.6
5242.7 5442.8 5662.9 5888 6138.1 6438.3 6831 7408.8 8219.2 9329.7
10818 12543.9 14127.2 15112.7 15565.4 15647.9 15312.8 14252.2 12308.7 9437.3
5555.3 1891 430.2 122.6 35 15 0
4014.5 3994.5 3997 4039.6 4117.1 4212.1 4327.2 4449.8 4572.3 4687.4
4814.9 4932.5 5070.1 5202.6 5347.7 5522.8 5780.4 6185.6 6826 7758.9
8957 10172.7 11010.6 11128.1 10457.8 9212.2 7431.3 5217.6 2974 1360.7
582.8 220.1 82.5 32.5 15 2.5 0
4014.5 3924.5 3872 3842 3816.9 3771.9 3694.4 3571.8 3409.2 3216.6
2996.5 2763.9 2531.3 2323.7 2163.6 2046 1961 1928.5 2096.1 2483.8
2914 3266.7 3246.6 2676.4 1876 1250.6 865.4 602.8 402.7 250.1
157.6 100.1 50 20 5 0 0
4014.5 3859.5 3739.4 3589.3 3374.2 3106.6 2791.4 2438.7 2063.5 1695.9
1428.2 1288.2 1258.1 1270.6 1313.2 1350.7 1380.7 1383.2 1350.7 1283.2
1208.1 1133.1 1053 965.5 850.4 707.9 552.8 397.7 297.7 217.6
140.1 82.5 32.5 12.5 5 0 0
4014.5 3801.9 3586.8 3299.2 2904 2471.3 2018.5 1618.3 1388.2 1310.7
1270.6 1235.6 1208.1 1180.6 1165.6 1155.6 1143.1 1115.6 1055.5 968
880.4 792.9 707.9 610.3 512.8 427.7 365.2 310.2 245.1 167.6
85 42.5 20 7.5 0 0 0
4014.5 3744.4 3441.7 2981.5 2471.3 1953.5 1545.8 1390.7 1345.7 1308.2
1270.6 1233.1 1195.6 1158.1 1103.1 1040.5 968 882.9 790.4 700.4
615.3 540.3 480.2 432.7 387.7 345.2 300.2 237.6 162.6 110.1
72.5 40 17.5 7.5 0 0 0
4014.5 3709.4 3296.7 2758.9 2153.6 1643.3 1435.7 1393.2 1353.2 1310.7
1275.6 1233.1 1188.1 1133.1 1063 975.5 880.4 782.9 680.3 580.3
497.8 445.2 407.7 372.7 335.2 297.7 255.1 202.6 160.1 127.6
92.5 60 20 2.5 0 0 0
4014.5 3659.4 3156.6 2518.8 1893.5 1523.3 1440.7 1400.7 1360.7 1318.2
1280.7 1240.6 1193.1 1128.1 1040.5 948 835.4 722.9 600.3 512.8
455.2 420.2 392.7 362.7 330.2 290.1 240.1 197.6 165.1 130.1
95 60 17.5 0 0 0 0
4014.5 3654.4 3111.6 2426.2 1793.4 1508.3 1455.7 1413.2 1370.7 1330.7
1290.7 1245.6 1198.1 1128.1 1043 930.5 802.9 675.3 570.3 490.2
440.2 407.7 377.7 345.2 307.7 260.1 207.6 172.6 140.1 107.6
72.5 40 10 0 0 0 0
4014.5 3654.4 3079.1 2376.2 1750.9 1508.3 1465.7 1423.2 1375.7 1330.7
1290.7 1248.1 1200.6 1138.1 1058 948 812.9 677.8 562.8 477.7
427.7 397.7 367.7 332.7 290.1 230.1 177.6 147.6 120.1 90
57.5 22.5 2.5 0 0 0 0
4014.5 3666.9 3094.1 2383.7 1750.9 1508.3 1465.7 1423.2 1378.2 1335.7
1293.2 1250.6 1205.6 1145.6 1065.5 943 807.9 667.8 552.8 470.2
425.2 395.2 362.7 330.2 285.1 215.1 167.6 140.1 110.1 80
50 17.5 0 0 0 0 0
